IESNA:LM-63-2002
[TEST]P948666
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13931
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1634.5 2046.6 2419.1 2707.5 2942.6 3075.6 3138.2 3160.5 3273.4 3515
3914.1 4418.2 4914.4 5310.6 5657.2 5973.7 6173.6 6224.6 6101.7 5790.3
5161.8 4075.2 3364 2817.5 2231.4 1569.8 1031.9 723.4 564.5 487.6
442.3 371.8 315 109.3 53.2 8.6 0
1634.5 2061 2437.1 2730.5 2946.2 3092.2 3167 3187.8 3281.3 3499.2
3868.1 4362.1 4849 5258.9 5609.1 5925.5 6162.8 6248.4 6170 5906.1
5381.1 4377.2 3499.9 2939 2360.1 1711.5 1125.4 759.4 582.5 504.8
446.6 377.5 317.8 135.2 56.8 10.8 0
1634.5 2043 2411.9 2708.2 2939 3106.6 3199.3 3238.9 3312.2 3507.8
3822.1 4260.7 4728.2 5140.2 5473.2 5739.2 5988.8 6110.3 6079.4 5868.7
5446.5 4756.9 3791.9 3118.8 2544.2 1915.7 1279.3 850 628.5 522.1
461 401.3 343.7 262.5 133.8 15.8 0
1634.5 2043 2401.1 2696.7 2943.3 3132.4 3259 3325.2 3394.2 3545.2
3778.9 4119.1 4523.2 4910.8 5222.9 5478.9 5693.9 5867.9 5914.7 5845.7
5591.8 5120.8 4459.2 3676.1 2939 2283.9 1597.1 1022.6 697.5 530.7
458.1 397.7 339.4 270.4 189.8 74.1 0
1634.5 1982.6 2329.9 2633.4 2893.7 3123.8 3307.2 3428.7 3506.4 3625.8
3819.9 4069.4 4392.3 4721 5016.5 5271.1 5478.2 5662.3 5793.2 5828.4
5758.6 5544.3 5128.7 4500.2 3766 3016 2247.2 1481.4 930.5 624.2
476.1 422.8 367.5 280.5 189.1 59 0
1634.5 1950.9 2264.5 2560 2833.3 3086.4 3316.5 3498.5 3622.2 3737.9
3883.2 4091.7 4333.4 4620.3 4909.4 5197 5441.5 5632.8 5777.3 5896.7
5989.5 5958.6 5828.4 5532.8 5022.3 4360.7 3510 2691.6 1810 1117.5
724.9 495.5 358.8 217.2 109.3 28.8 0
1634.5 1890.5 2163.1 2441.4 2711.8 2977.1 3233.1 3461.1 3650.2 3801.9
3955.8 4124.1 4308.9 4539 4802.9 5102.1 5409.9 5706.9 5970.1 6201.6
6412.3 6643.9 6748.1 6812.9 6798.5 6505.1 5944.9 5052.5 3871.7 2622.6
1513.7 786 401.3 231.6 112.9 38.8 0
1634.5 1844.5 2063.1 2301.9 2549.2 2783 3033.9 3277.7 3512.1 3719.2
3926.3 4118.3 4292.4 4480.1 4677.1 4888.5 5133.7 5411.3 5714.8 6036.9
6388.6 6893.4 7301.1 7549.9 7833.3 8038.2 8064.8 7789.4 7073.2 5914
4308.9 2780.8 1417.4 578.2 206.4 40.3 0
1634.5 1761.8 1915.7 2094.1 2289.6 2496.8 2707.5 2916 3122.4 3334.5
3556.7 3762.4 3986 4219.7 4462.8 4706.6 4977 5280.4 5616.3 5996.7
6441.1 7114.9 7783.7 8241.7 8826.4 9514.6 10250.9 10742.1 10637.1 9648.3
7612.5 4935.3 2093.3 639.3 201.4 41.7 0
1634.5 1747.4 1900.6 2064.6 2249.4 2445 2644.9 2844.1 3041.1 3241
3438.1 3642.3 3858 4091.7 4333.4 4584.3 4863.3 5171.8 5517 5910.4
6354.1 7067.4 7741.2 8237.4 8862.3 9612.4 10416.3 10928.3 10831.2 9779.9
7567.2 4627.5 1773.3 489.7 158.2 36 0
1634.5 1692.8 1771.9 1878.3 2007 2147.3 2288.9 2437.8 2591.7 2747
2903.8 3065.6 3228.8 3401.4 3586.9 3783.2 3999 4243.5 4538.3 4874.9
5284.7 5936.3 6430.3 6917.8 7512.6 8228.1 8899.7 9191 8886.8 7726.8
5704 3174.9 915.4 192 64 14.4 0
1634.5 1652.5 1697.1 1761.1 1849.6 1945.2 2049.5 2156.6 2265.2 2381
2493.9 2602.5 2714.6 2826.1 2944 3068.4 3199.3 3358.2 3542.3 3781.1
4126.3 4554.8 4846.8 5173.3 5563.8 5989.5 6280 6178.6 5670.9 4718.8
3407.9 1743.8 568.8 169.7 58.2 13.7 0
1634.5 1616.6 1623 1652.5 1700.7 1750.3 1815.8 1880.5 1944.5 2011.4
2069.6 2122.1 2166 2206.2 2234.3 2252.3 2270.2 2282.5 2302.6 2349.3
2461.5 2527.7 2539.9 2564.3 2602.5 2637 2542.8 2244.3 1818.6 1347.6
916.1 519.2 260.3 110 53.2 18.7 0
1634.5 1541.1 1485.7 1456.9 1454 1465.5 1485 1506.5 1521.6 1531
1530.3 1512.3 1484.2 1444.7 1392.2 1328.2 1251.3 1171.4 1098.1 1029.8
959.3 896.7 844.2 801.1 763.7 725.6 678.1 614.1 525.7 407
296.3 217.9 151 97.1 55.4 15.8 0
1634.5 1471.3 1369.9 1325.3 1314.5 1323.9 1344 1365.6 1376.4 1373.5
1358.4 1331.8 1293 1244.8 1188.7 1131.2 1071.5 1011.8 952.8 888.1
822.7 763.7 720.5 694.7 684.6 686 684.6 664.5 614.8 532.1
404.9 279 195.6 128.7 64 14.4 0
1634.5 1416.6 1294.4 1246.2 1248.4 1275.7 1305.9 1325.3 1326.8 1313.8
1288.6 1252.7 1210.3 1161.4 1109.6 1058.5 1004.6 947.8 889.5 835.6
794.6 759.4 735.7 720.5 707.6 692.5 668.8 644.3 614.1 565.9
492.6 386.9 253.8 140.2 66.9 14.4 0
1634.5 1364.2 1238.3 1205.9 1226.1 1263.5 1293 1307.3 1301.6 1279.3
1244.8 1203.8 1156.3 1109.6 1060 1011.8 978.7 939.2 889.5 850
823.4 788.1 732.8 688.9 660.1 632.1 603.3 574.6 548.7 525
496.9 451.6 369.6 283.3 166.1 40.3 0
1634.5 1334.7 1208.8 1190.8 1225.4 1261.3 1290.8 1299.4 1285.8 1250.5
1208.1 1159.9 1108.1 1062.1 1022.6 1000.3 973.7 946.3 919.7 860.8
808.3 766.6 724.9 686 645.8 610.5 576 544.4 511.3 473.2
435.8 402 352.4 304.2 212.9 82.7 0
1634.5 1309.5 1190.1 1188 1226.1 1260.6 1286.5 1289.4 1268.5 1230.4
1182.2 1129 1081.5 1037.7 1008.2 983 950.7 906.8 868 821.2
785.3 745 705.4 669.5 639.3 608.4 575.3 541.5 501.9 458.1
409.9 367.5 312.8 236.6 156.8 65.4 0
1634.5 1295.1 1180.8 1187.3 1229 1262.8 1285.8 1281.5 1254.8 1209.5
1153.5 1101 1056.4 1022.6 1006.8 968.6 909.7 841.4 814 791
750 718.4 691.1 650.8 620.6 596.9 565.9 529.3 485.4 437.2
384.7 361.7 311.4 203.5 148.1 90.6 0
1634.5 1292.2 1175 1188 1229.7 1264.2 1285.1 1279.3 1246.9 1195.9
1139.1 1087.3 1043.4 1022.6 998.1 949.9 863.7 806.8 792.5 764.4
728.5 689.6 653 624.9 607.6 592.5 564.5 530 488.3 440.1
389 402 320.7 214.3 163.2 60.4 0
1634.5 1292.2 1174.3 1190.1 1230.4 1264.9 1284.3 1281.5 1249.8 1196.6
1139.1 1086.6 1042.7 1023.3 996 947.1 857.2 807.6 796.1 763.7
726.3 683.9 653.7 616.3 611.2 592.5 563.8 530 491.2 439.4
390.5 396.2 275.4 221.5 161.1 58.2 0
